(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Enclosure]C Type IP66, Rotary Lever Series (Part Number)

[Enclosure]C Type IP66, Rotary Lever Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      560₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.

Product Description

Ilme's traditional lever C type
It is a standard enclosure of Ilme connector.
A uniquely developed rotary lever enables smooth attachment and detachment.
Stainless steel levers and springs ensure safe and secure fitting and airtightness.
The manufacturer will flexibly respond to various on-site needs with the manufacturer's wide lineup.
Further notes: It is a slim type that contributes to the miniaturization of equipment and supports all connection types.

 
Part Number
CHO 48 L
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHSApplicable pin/contact Connection direction Application M/N/O A/B/C Connector series initials Representative Standard Part names Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Connector Series First Letters details Product type Variant Style Cable entry Size Note Application
-

₹ 9,675.71

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPESide36104.62Diecast aluminum alloyWith 2 pegs--------

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) Available Connector Shape Square shape

Please check the type/dimensions/specifications of the part CHO 48 L in the [Enclosure]C Type IP66, Rotary Lever Series series.

Product variants

Part Number
CAF 24.21
CAF 24.221
CAF 24.29
CHO 48 L29
CHO 48 L42
CHO 50
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Connection direction Application M/N/O A/B/C Connector series initials Representative Standard Part names Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Connector Series First Letters details Product type Variant Style Cable entry Size Note Application
-

₹ 3,972.29

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPEFront21104.27Diecast aluminum alloyWith 4 pegs / High construction--------
-

₹ 5,492.84

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPEFront21 (2 entry)104.27Diecast aluminum alloyWith 4 pegs-------For 2 levers with pegs
-

₹ 4,257.00

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPEFront29104.27Diecast aluminum alloyWith 4 pegs / High construction--------
-

₹ 9,337.14

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPESide29104.62Diecast aluminum alloyWith 2 pegs--------
-

₹ 10,780.00

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPESide42104.62Diecast aluminum alloyWith 2 pegs--------
-

₹ 2,205.60

1 Piece(s) 5 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPESide2166.40Diecast aluminum alloyWith 4 pegs--------