(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Ilme's traditional lever C type
It is a standard enclosure of Ilme connector.
A uniquely developed rotary lever enables smooth attachment and detachment.
Stainless steel levers and springs ensure safe and secure fitting and airtightness.
The manufacturer will flexibly respond to various on-site needs with the manufacturer's wide lineup.
Further notes: It is a slim type that contributes to the miniaturization of equipment and supports all connection types.
Part Number |
---|
MAO 50.32 |
MFO 50.32 |
MHO 50.32 |
Part Number | Price | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Connection direction | Application | M/N/O | A/B/C | Connector series initials | Representative Standard | Part names | Operating Temperature Range (Min) (°C) | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Enclosure size (mm) | Material | Details | Connector Series First Letters details | Product type | Variant | Style | Cable entry | Size | Note | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ₹ 3,383.51 | 1 Piece(s) | 5 Day(s) or more | 10 | - | - | - | - | - | M/N/O | UL / CUL | Hood | -40 | +125 | C-TYPE | Side | 32 | 66.40 | Diecast aluminum alloy | With 4 pegs / High construction | - | - | - | - | - | - | - | - | ||
- | ₹ 2,537.00 | 1 Piece(s) | 5 Day(s) or more | 10 | - | - | - | - | - | M/N/O | UL / CUL | Hood | -40 | +125 | C-TYPE | Side | 32 | 66.40 | Diecast aluminum alloy | With 4 pegs / High construction / Without adapter | - | - | - | - | - | - | Make sure to use together with a complete cable ground. | - | ||
- | ₹ 2,420.36 | 1 Piece(s) | 5 Day(s) or more | 10 | - | - | - | - | - | M/N/O | UL / CUL | Hood | -40 | +125 | C-TYPE | Side | 32 | 66.40 | Diecast aluminum alloy | With 4 pegs | - | - | - | - | - | - | - | - |
Loading...
Protection function (environmentally resistant) | Available | Connector Shape | Square shape |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy