(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Insert]CDSH/CSAH 10-16 A/250-500 V, Tool-Less Spring Type

[Insert]CDSH/CSAH 10-16 A/250-500 V, Tool-Less Spring Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,419₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.

Product Description

Tool-free connection system SQUICH is a completely new type of connector that can complete connection with one push by adding a conductor fixing button to the conventional spring type.
For wiring, just insert the stripped conductor and press it
The connection time is reduced to about half compared to the screw type.
In addition, no special tools are required, increasing the degree of freedom in assembly and maintenance at sites where harness processing is difficult.
Number of positions lineup: CDSH (9, 18, 27, 42, 54, 84)
CSAH (10, 16, 32)
Application: Wiring / assembly in a cleanroom
Wiring in outdoor equipment
On-site wiring for large lines
Wiring that requires regular maintenance

 
Part Number
CDSHF 09
CDSHF 18
CDSHF 27
CDSHF 27 N
CDSHF 42
CDSHF 42 N
CDSHM 09
CDSHM 18
CDSHM 27
CDSHM 27 N
CDSHM 42
CDSHM 42 N
CSAHF 10
CSAHF 16
CSAHF 16 N
CSAHM 10
CSAHM 16
CSAHM 16 N
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipNumber Of Pins Applicable pin/contact Allowable Current
(A)
Allowable Voltage
(V)
Connector Series First Letters details Number of positions in use

₹ 1,568.80

1 Piece(s) 6 Day(s) or more -Female (socket)10400CDSH1 to 9 positions

₹ 2,252.00

1 Piece(s) 6 Day(s) or more -Female (socket)10400CDSH1 to 18 positions

₹ 2,895.03

1 Piece(s) 6 Day(s) or more -Female (socket)10400CDSH1 to 27 positions

₹ 2,895.03

1 Piece(s) 6 Day(s) or more -Female (socket)10400CDSH28 to 54 positions

₹ 4,163.15

1 Piece(s) 6 Day(s) or more 42Female (socket)10400CDSH1 to 42 positions

₹ 4,163.15

1 Piece(s) 6 Day(s) or more 42Female (socket)10400CDSH43 to 84 positions

₹ 1,516.80

1 Piece(s) 6 Day(s) or more -Male (plug)10400CDSH1 to 9 positions

₹ 2,149.60

1 Piece(s) 6 Day(s) or more -Male (plug)10400CDSH1 to 18 positions

₹ 2,729.60

1 Piece(s) 6 Day(s) or more -Male (plug)10400CDSH1 to 27 positions

₹ 2,729.60

1 Piece(s) 6 Day(s) or more -Male (plug)10400CDSH28 to 54 positions

₹ 3,880.12

1 Piece(s) 6 Day(s) or more 42Male (plug)10400CDSH1 to 42 positions

₹ 3,880.12

1 Piece(s) 6 Day(s) or more 42Male (plug)10400CDSH43 to 84 positions

₹ 1,431.20

1 Piece(s) 6 Day(s) or more -Female (socket)--CSAH1 to 10 positions

₹ 1,813.60

1 Piece(s) 6 Day(s) or more -Female (socket)--CSAH1 to 16 positions

₹ 1,813.60

1 Piece(s) 6 Day(s) or more -Female (socket)--CSAH17 to 32 positions

₹ 1,419.20

1 Piece(s) 6 Day(s) or more -Male (plug)--CSAH1 to 10 positions

₹ 1,782.40

1 Piece(s) 6 Day(s) or more -Male (plug)--CSAH1 to 16 positions

₹ 1,782.40

1 Piece(s) 6 Day(s) or more -Male (plug)--CSAH17 to 32 positions

Loading...

  1. 1

Basic Information

Wire connection method Push style Connection direction Straight Application Cable Connection
Protection function (environmentally resistant) Available Connector Shape Square shape A/B/C Other
Connector series initials A/B/C Impedance(Ω) Other Representative Standard UL / CUL
Conforming wire size (cross section)(mm2) 0.14 to 2.5 Conforming wire size(AWG) 26 to 14
X
whatsapp-qr whatsapp-icon