(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Ilme Insert]CDS 10 A/250 V High Density Spring Type

[Ilme Insert]CDS 10 A/250 V High Density Spring Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,766₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.

Product Description

[Features]
・ It realized multi-pin and miniaturization.
・ Achieved higher density than conventional screw-type/spring-type wiring, and more poles can be used in the same connector.

Part Number
CDSF 27
CDSF 27 N
CDSF 42
CDSF 42 N
CDSM 27
CDSM 27 N
CDSM 42
CDSM 42 N
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipNumber Of Pins Applicable pin/contact Number of positions in use

₹ 2,987.46

1 Piece(s) 6 Day(s) or more -Female (socket)1 to 27 positions

₹ 2,878.47

1 Piece(s) 6 Day(s) or more -Female (socket)28 to 54 positions

₹ 4,258.34

1 Piece(s) 6 Day(s) or more 42Female (socket)1 to 42 positions

₹ 4,071.64

1 Piece(s) 6 Day(s) or more 42Female (socket)43 to 84 positions

₹ 2,869.87

1 Piece(s) 6 Day(s) or more -Male (plug)1 to 27 positions

₹ 2,766.40

1 Piece(s) 6 Day(s) or more -Male (plug)28 to 54 positions

₹ 4,032.36

1 Piece(s) 6 Day(s) or more 42Male (plug)1 to 42 positions

₹ 3,884.74

1 Piece(s) 6 Day(s) or more 42Male (plug)43 to 84 positions

Loading...

  1. 1

Basic Information

Wire connection method Spring type Allowable Current(A) 10 Connection direction Straight
Application Cable Connection Allowable Voltage(V) 400 Protection function (environmentally resistant) Available
Connector Shape Square shape A/B/C Other Connector series initials A/B/C
Impedance(Ω) Other Representative Standard UL / CUL Conforming wire size (cross section)(mm2) 0.14 to 2.5
Conforming wire size(AWG) 26 to 14 Connector Series First Letters details CDS
X
whatsapp-qr whatsapp-icon