(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thermal Circuit Protector 1110 Series

Thermal Circuit Protector 1110 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,830₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ 1-position type circuit protector, with or without switch function are available.
With switch function: ON/OFF operation with push and push.
No switch function: Push to reset when tripping.
<Accessory>
Waterproof cover (IP64)・・・ Dust-proof and waterproof protection of the operation part.
Terminal cover (IP64)・・・ Dust-proof and waterproof protection of terminals.
[Applications]
・ Motors, transformers, solenoids, low-voltage circuits, office machines, compact vessels, mobile homes, etc.

 
Part Number
1110-F112-P1M1-5A
1110-F112-P1M1-8A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Rated Voltage

₹ 2,855.20

1 Piece(s) 6 Day(s) or more 5AC250V

₹ 2,830.00

50 Piece(s) 14 Day(s) or more 8AC125V

Loading...

  1. 1

Basic Information

Number of Poles 1 Operating properties Medium speed Polarity presence NA
Warning output presence NA Representative Standard UL / CSA Dimension height(mm) 19
Dimension depth(mm) 66