(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ 1- to 3-pole circuit protector that also serves as a rocker switch.
・ The inside has a trip-free structure and is snap-in, so it can be easily mounted.
・ Illumination can be turned on as an option.
・ Approved to CBE standard EN 60934 (IEC 60934).
[Applications]
・ Motors, transformers, solenoids, office machines, electric appliances, small vessels, construction machine, medical equipment. (EN60601)
Part Number |
---|
3130-F110-P7T1-W02Q-3A |
3130-F110-P7T1-W02Q-10A |
3130-F110-P7T1-W02Q-12A |
3130-F110-P7T1-W02Q-15A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|
₹ 3,147.00 | 10 Piece(s) | 14 Day(s) or more | 3 | ||
₹ 3,147.00 | 10 Piece(s) | 14 Day(s) or more | 10 | ||
₹ 2,792.80 | 1 Piece(s) | 6 Day(s) or more | 12 | ||
₹ 3,147.00 | 10 Piece(s) | 14 Day(s) or more | 15 |
Loading...
Number of Poles | 1 | Rated Voltage | AC250V | Polarity presence | NA |
---|---|---|---|---|---|
Warning output presence | NA | Representative Standard | UL / CSA | Dimension height(mm) | 36 |
Dimension width(mm) | 18 | Dimension depth(mm) | 50.85 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy