(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fixture for Aluminum Extrusion【100 Pieces Per Package】

Fixture for Aluminum Extrusion
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,426₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can attach it to the aluminum extrusion for 1 second.
Easy wiring fixation by turning 90 degrees and fixing.
[Features]
・ It can be attached to the aluminum extrusion of the equipment unit at the production site, and the wiring can be easily fixed by using the Insulok Tie together
・ There are 2 types, one is a shared type made by 3 major aluminum frame manufacturers (SUS, MISUMI, Bosch Rexroth) and the other is a shared type made by 2 major aluminum frame manufacturers (IMAO, NIC). Both types have a lineup of 20 × 20 mm, 30 × 30 mm, and 40 × 40 mm, and have excellent versatility.

 
Part Number
AFLM30-1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 4,426.09

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 17.2 Width(mm) 26.0
Operating Environment For indoor use Material Nylon 66 Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) +85 Applicable Insulok ties T18 to T60 type (Tie width up to 4.8 mm) Plate thickness(mm) 2.5 to 3.0
Groove width (slot)(mm) 6.2 to 6.5 External shape(mm) 30 × 30 mm Color White

Please check the type/dimensions/specifications of the part AFLM30-1 in the Fixture for Aluminum Extrusion series.