(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Raychem, ES-1000

Raychem, ES-1000
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      614₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Product family = ES1000
Wall type = Dual
Voltage (max) = .6 kV
Fluid type = Water
Color = Clear
Material = Illuminate modified polyolefin
Flexibility = Semi-rigid
Shrink temperature (minimum) = 110 °C
Resistance = Strain, wear, mechanical damage, fluid
Operating temperature range = -40 to 130 °C
Flammability = Non flame retardance
Restoration temperature = 135 °C
Applicable area = Global
Mounting method = Stick
Product source = US
Low out gas = No

Part Number
035377P004
085193P003
193197P004
576105P004
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter (after contraction)
(mm)

₹ 1,720.00

200 Piece(s) 6 Day(s) or more 10.851.912.41

₹ 3,116.00

75 Piece(s) 6 Day(s) or more 17.782.414.45

₹ 614.40

1 Piece(s) 6 Day(s) or more 5.72-1.27

₹ 1,141.60

250 Piece(s) 6 Day(s) or more 7.441.521.65
Part Number
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter (after contraction)
(mm)

Loading...

  1. 1

Basic Information

Tube Length(mm) 1000 Special Function/Application Abrasion Resistant Color Transparency
Shrinkage Rate 4:1 or More Flame Retardant NA Material Polyolefin
Shrinkage temperature(°C or more) 110
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list