(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Worldwide Cable Series MTW + H05V-K/MTW + H07V-K

Worldwide Cable Series MTW + H05V-K/MTW + H07V-K

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,405₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Compliant with NBR, CCC, EAC, IEC, CE, NFPA, UL, c-UL and PSE standards and can be used in Japan and international exports with 1 cable
・ It leads to simplification of design and reduction of inventory, and is ideal for more efficient design management and inventory management than before
[Applications]
・ In-Equipment Wiring
・ Signal line
・ Power supply line

Worldwide Cable Series MTW + H05V-K/MTW + H07V-K

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,405₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
MTW+H05V-K-0.5SQ/20AWG-BE-153
MTW+H05V-K-0.5SQ/20AWG-G/Y-153
MTW+H05V-K-0.5SQ/20AWG-W/BE-153
MTW+H05V-K-0.75SQ/18AWG-BE-153
MTW+H05V-K-0.75SQ/18AWG-BK-153
MTW+H05V-K-0.75SQ/18AWG-O-153
MTW+H05V-K-0.75SQ/18AWG-R-153
MTW+H05V-K-0.75SQ/18AWG-W/BE-153
MTW+H05V-K-1.0SQ/18AWG-BE-153
MTW+H05V-K-1.0SQ/18AWG-BK-153
MTW+H05V-K-1.0SQ/18AWG-G/Y-153
MTW+H05V-K-1.0SQ/18AWG-W/BE-153
MTW+H07V-K-1.5SQ/16AWG-BE-153
MTW+H07V-K-1.5SQ/16AWG-BK-153
MTW+H07V-K-1.5SQ/16AWG-G/Y-153
MTW+H07V-K-1.5SQ/16AWG-O-153
MTW+H07V-K-1.5SQ/16AWG-R-153
MTW+H07V-K-1.5SQ/16AWG-W-153
MTW+H07V-K-1.5SQ/16AWG-W/BE-153
MTW+H07V-K-2.5SQ/14AWG-BE-153
MTW+H07V-K-2.5SQ/14AWG-BK-153
MTW+H07V-K-2.5SQ/14AWG-G/Y-153
MTW+H07V-K-2.5SQ/14AWG-R-153
MTW+H07V-K-2.5SQ/14AWG-W-153
MTW+H07V-K-2.5SQ/14AWG-W/BE-153
MTW+H07V-K-4.0SQ/12AWG-BK-153
MTW+H07V-K-4.0SQ/12AWG-G/Y-153
MTW+H07V-K-6.0SQ/10AWG-BK-10
MTW+H07V-K-6.0SQ/10AWG-BK-20
MTW+H07V-K-6.0SQ/10AWG-BK-30
MTW+H07V-K-6.0SQ/10AWG-BK-40
MTW+H07V-K-6.0SQ/10AWG-BK-50
MTW+H07V-K-6.0SQ/10AWG-BK-60
MTW+H07V-K-6.0SQ/10AWG-BK-70
MTW+H07V-K-6.0SQ/10AWG-BK-80
MTW+H07V-K-6.0SQ/10AWG-BK-90
MTW+H07V-K-6.0SQ/10AWG-BK-100
MTW+H07V-K-6.0SQ/10AWG-BK-110
MTW+H07V-K-6.0SQ/10AWG-BK-120
MTW+H07V-K-6.0SQ/10AWG-BK-130
MTW+H07V-K-6.0SQ/10AWG-BK-140
MTW+H07V-K-6.0SQ/10AWG-BK-153
MTW+H07V-K-6.0SQ/10AWG-G/Y-10
MTW+H07V-K-6.0SQ/10AWG-G/Y-20
MTW+H07V-K-6.0SQ/10AWG-G/Y-30
MTW+H07V-K-6.0SQ/10AWG-G/Y-40
MTW+H07V-K-6.0SQ/10AWG-G/Y-50
MTW+H07V-K-6.0SQ/10AWG-G/Y-60
MTW+H07V-K-6.0SQ/10AWG-G/Y-70
MTW+H07V-K-6.0SQ/10AWG-G/Y-80
MTW+H07V-K-6.0SQ/10AWG-G/Y-90
MTW+H07V-K-6.0SQ/10AWG-G/Y-100
MTW+H07V-K-6.0SQ/10AWG-G/Y-110
MTW+H07V-K-6.0SQ/10AWG-G/Y-120
MTW+H07V-K-6.0SQ/10AWG-G/Y-130
MTW+H07V-K-6.0SQ/10AWG-G/Y-140
MTW+H07V-K-6.0SQ/10AWG-G/Y-153
MTW+H07V-K-10SQ/8AWG-BK-10
MTW+H07V-K-10SQ/8AWG-BK-20
MTW+H07V-K-10SQ/8AWG-BK-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
AWG size
(AWG)
Sheath (outer coating) color Overall Length
(m)
Finished outer diameter
(mm)

₹ 5,998.91

1 Piece(s) 9 Day(s) or more 0.520Navy1532.6

₹ 6,886.36

1 Piece(s) 9 Day(s) or more 0.520Green/Yellow1532.6

₹ 6,886.36

1 Piece(s) 9 Day(s) or more 0.520White/Blue1532.6

₹ 7,843.18

1 Piece(s) 9 Day(s) or more 0.7518Navy1532.7

₹ 7,843.18

1 Piece(s) 9 Day(s) or more 0.7518Black1532.7

₹ 7,843.18

1 Piece(s) 9 Day(s) or more 0.7518Orange1532.7

₹ 7,843.18

1 Piece(s) 9 Day(s) or more 0.7518Red1532.7

₹ 7,843.18

1 Piece(s) 9 Day(s) or more 0.7518White/Blue1532.7

₹ 8,134.74

1 Piece(s) 9 Day(s) or more 118Navy1532.8

₹ 8,134.74

1 Piece(s) 9 Day(s) or more 118Black1532.8

₹ 8,134.74

1 Piece(s) 9 Day(s) or more 118Green/Yellow1532.8

₹ 8,134.74

1 Piece(s) 9 Day(s) or more 118White/Blue1532.8

₹ 11,432.81

1 Piece(s) 9 Day(s) or more 1.516Navy1533.2

₹ 11,432.81

1 Piece(s) 9 Day(s) or more 1.516Black1533.2

₹ 12,986.86

1 Piece(s) 9 Day(s) or more 1.516Green/Yellow1533.2

₹ 11,432.81

1 Piece(s) 9 Day(s) or more 1.516Orange1533.2

₹ 11,432.81

1 Piece(s) 9 Day(s) or more 1.516Red1533.2

₹ 11,432.81

1 Piece(s) 9 Day(s) or more 1.516White1533.2

₹ 12,986.86

1 Piece(s) 9 Day(s) or more 1.516White/Blue1533.2

₹ 17,224.97

1 Piece(s) 9 Day(s) or more 2.514Navy1533.6

₹ 17,224.97

1 Piece(s) 9 Day(s) or more 2.514Black1533.6

₹ 19,667.81

1 Piece(s) 9 Day(s) or more 2.514Green/Yellow1533.6

₹ 17,224.97

1 Piece(s) 9 Day(s) or more 2.514Red1533.6

₹ 17,224.97

1 Piece(s) 9 Day(s) or more 2.514White1533.6

₹ 19,667.81

1 Piece(s) 9 Day(s) or more 2.514White/Blue1533.6

₹ 25,206.87

1 Piece(s) 9 Day(s) or more 412Black1534.6

₹ 28,759.37

1 Piece(s) 9 Day(s) or more 412Green/Yellow1534.6

₹ 3,404.84

1 Piece(s) 10 Day(s) or more 610Black105.3

₹ 6,431.81

1 Piece(s) 10 Day(s) or more 610Black205.3

₹ 9,649.05

1 Piece(s) 10 Day(s) or more 610Black305.3

₹ 12,864.95

1 Piece(s) 10 Day(s) or more 610Black405.3

₹ 16,080.86

1 Piece(s) 10 Day(s) or more 610Black505.3

₹ 18,253.64

1 Piece(s) 10 Day(s) or more 610Black605.3

₹ 21,295.24

1 Piece(s) 10 Day(s) or more 610Black705.3

₹ 24,338.18

1 Piece(s) 10 Day(s) or more 610Black805.3

₹ 27,379.79

1 Piece(s) 10 Day(s) or more 610Black905.3

₹ 30,422.73

1 Piece(s) 10 Day(s) or more 610Black1005.3

₹ 31,867.71

1 Piece(s) 10 Day(s) or more 610Black1105.3

₹ 34,765.62

1 Piece(s) 10 Day(s) or more 610Black1205.3

₹ 37,662.20

1 Piece(s) 10 Day(s) or more 610Black1305.3

₹ 40,560.11

1 Piece(s) 10 Day(s) or more 610Black1405.3

₹ 40,329.57

1 Piece(s) 9 Day(s) or more 610Black1535.3

₹ 3,854.56

1 Piece(s) 10 Day(s) or more 610Green/Yellow105.3

₹ 7,274.03

1 Piece(s) 10 Day(s) or more 610Green/Yellow205.3

₹ 10,910.38

1 Piece(s) 10 Day(s) or more 610Green/Yellow305.3

₹ 14,548.07

1 Piece(s) 10 Day(s) or more 610Green/Yellow405.3

₹ 18,185.75

1 Piece(s) 10 Day(s) or more 610Green/Yellow505.3

₹ 20,603.34

1 Piece(s) 10 Day(s) or more 610Green/Yellow605.3

₹ 24,037.45

1 Piece(s) 10 Day(s) or more 610Green/Yellow705.3

₹ 27,471.56

1 Piece(s) 10 Day(s) or more 610Green/Yellow805.3

₹ 30,905.68

1 Piece(s) 10 Day(s) or more 610Green/Yellow905.3

₹ 34,339.79

1 Piece(s) 10 Day(s) or more 610Green/Yellow1005.3

₹ 35,857.95

1 Piece(s) 10 Day(s) or more 610Green/Yellow1105.3

₹ 39,119.09

1 Piece(s) 10 Day(s) or more 610Green/Yellow1205.3

₹ 42,378.90

1 Piece(s) 10 Day(s) or more 610Green/Yellow1305.3

₹ 45,638.72

1 Piece(s) 10 Day(s) or more 610Green/Yellow1405.3

₹ 45,436.12

1 Piece(s) 9 Day(s) or more 610Green/Yellow1535.3

₹ 5,556.26

1 Piece(s) 10 Day(s) or more 108Black106.5

₹ 10,475.20

1 Piece(s) 10 Day(s) or more 108Black206.5

₹ 15,712.13

1 Piece(s) 10 Day(s) or more 108Black306.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
AWG size
(AWG)
Sheath (outer coating) color Overall Length
(m)
Finished outer diameter
(mm)

Loading...

Basic Information

Rated Voltage Other Properties Oil Resistance / Heat-Resistance / Cold Resistance Representative Standard PSE / UL / CE / CSA(c-UL) / CCC
Shield NA Sheath (outer coating) material PVC (Polyvinyl Chloride)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list