(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Worldwide Wire Series H05V-K + RV

Worldwide Wire Series H05V-K + RV
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,323₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Compliant with NBR, CCC, EAC, IEC, CE, UL, c-UL, PSE standards and can be used in Japan and international exports with 1 cable
[Applications]
・ In-Equipment Wiring
・ Signal line
・ Power supply line

Part Number
H05V-K+RV-0.5SQ/21AWG-BE-153
H05V-K+RV-0.75SQ/19AWG-BE-153
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)

₹ 4,322.92

1 Piece(s) 9 Day(s) or more 0.5212.1

₹ 5,792.16

1 Piece(s) 9 Day(s) or more 0.75192.2
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)

Loading...

  1. 1

Basic Information

Sheath (outer coating) color Navy Rated Voltage Other Properties Oil Resistance / Heat-Resistance / Cold Resistance
Overall Length(m) 153 Representative Standard PSE / UL / CE / CSA(c-UL) / CCC Shield NA
Sheath (outer coating) material PVC (Polyvinyl Chloride)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language