(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stereo Mini Plug Cable DH-MM10/E

Stereo Mini Plug Cable DH-MM10/E

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      911₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·24 K gold plating is applied to the terminal part to prevent signal degradation.
·High-purity 99.996% OFC (oxygen-free copper) cable is used to suppress signal distortion and transmission loss.

Part Number
DH-MM10/E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 910.59

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Cable Type Straight Application Audio Terminal shape 3.5φ mini plug
Length(m) 1 JAN Code 4953103629769

Please check the type/dimensions/specifications of the part DH-MM10/E in the Stereo Mini Plug Cable DH-MM10/E series.

X
whatsapp-qr whatsapp-icon