(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MK Duct Accessory Joint Cover (Part Number)

MK Duct Accessory Joint Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      121₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA/PVC joint cover Used to decorate joints.

 
Part Number
MDJC1363
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

₹ 472.85

1 Piece(s) 7 Day(s) or more ASAMilky White130 × Type 60Milky whiteASA135.462.7504528944618465

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDJC1363 in the MK Duct Accessory Joint Cover series.

Product variants

Part Number
MDJC03
MDJC13
MDJC1362
MDJC1365
MDJC15
MDJC21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

₹ 120.51

5 Piece(s) 7 Day(s) or more ASAMilky WhiteNo. 0Milky whiteASA44.422.2304528944112024

₹ 128.49

5 Piece(s) 7 Day(s) or more ASAMilky WhiteNo. 1Milky whiteASA44.432.2304528944112055

₹ 472.85

1 Piece(s) 7 Day(s) or more ASAWhite130 × Type 60WhiteASA135.462.7504528944618458

₹ 472.85

1 Piece(s) 7 Day(s) or more ASACream130 × Type 60CreamASA135.462.7504528944618649

₹ 128.49

5 Piece(s) 7 Day(s) or more ASACreamNo. 1CreamASA44.432.2304528944616706

₹ 167.08

2 Piece(s) 7 Day(s) or more ASAGreyNo. 2GrayASA65.442.7354528944112062