(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
RoHS-compliant ASA/PVC joint cover Used to decorate joints.
Please check the type/dimensions/specifications of the part MDJC03 in the MK Duct Accessory Joint Cover series.
Part Number |
---|
MDJC01 |
MDJC02 |
MDJC13 |
MDJC1362 |
MDJC1363 |
MDJC1365 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Material | Color | Size number | Color | Material | Dimension W (mm) | Dimension H (mm) | Dimension L (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 120.51 | 5 Piece(s) | 7 Day(s) or more | ASA | Grey | No. 0 | Gray | ASA | 44.4 | 22.2 | 30 | 4528944112000 | ||
₹ 120.51 | 5 Piece(s) | 7 Day(s) or more | ASA | White | No. 0 | White | ASA | 44.4 | 22.2 | 30 | 4528944112017 | ||
₹ 128.49 | 5 Piece(s) | 7 Day(s) or more | ASA | Milky White | No. 1 | Milky white | ASA | 44.4 | 32.2 | 30 | 4528944112055 | ||
₹ 472.85 | 1 Piece(s) | 7 Day(s) or more | ASA | White | 130 × Type 60 | White | ASA | 135.4 | 62.7 | 50 | 4528944618458 | ||
₹ 472.85 | 1 Piece(s) | 7 Day(s) or more | ASA | Milky White | 130 × Type 60 | Milky white | ASA | 135.4 | 62.7 | 50 | 4528944618465 | ||
₹ 472.85 | 1 Piece(s) | 7 Day(s) or more | ASA | Cream | 130 × Type 60 | Cream | ASA | 135.4 | 62.7 | 50 | 4528944618649 |