(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MK Duct Accessory Joint Cover (Part Number)

MK Duct Accessory Joint Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      121₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA/PVC joint cover Used to decorate joints.

 
Part Number
MDJC6153
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

₹ 1,537.75

1 Piece(s) 7 Day(s) or more PVCMilky WhiteNo. 6, Type 150Milky whitePVC210152504528944112253

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDJC6153 in the MK Duct Accessory Joint Cover series.

Product variants

Part Number
MDJC13
MDJC1362
MDJC1363
MDJC6155
MDJC62
MDJC6201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

₹ 128.49

5 Piece(s) 7 Day(s) or more ASAMilky WhiteNo. 1Milky whiteASA44.432.2304528944112055

₹ 472.85

1 Piece(s) 7 Day(s) or more ASAWhite130 × Type 60WhiteASA135.462.7504528944618458

₹ 472.85

1 Piece(s) 7 Day(s) or more ASAMilky White130 × Type 60Milky whiteASA135.462.7504528944618465

₹ 1,537.75

1 Piece(s) 7 Day(s) or more PVCCreamNo. 6, Type 150CreamPVC210152504528944616799

₹ 751.79

1 Piece(s) 7 Day(s) or more ASAWhiteNo. 6WhiteASA209106.1504528944112604

₹ 1,900.93

1 Piece(s) 7 Day(s) or more PVCGreyNo. 6, Type 200GrayPVC210202504528944112260