(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MK Duct Accessory Flat Magali Elbow (Part Number)

MK Duct Accessory Flat Magali Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      783₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Used to connect perpendicular to a flat surface. 2 types: ASA and PVC

 
Part Number
MDM125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

₹ 1,331.13

1 Piece(s) 7 Day(s) or more ASACreamNo. 2CreamASA6040110.64528944617185

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDM125 in the MK Duct Accessory Flat Magali Elbow series.

Product variants

Part Number
MDM105
MDM111
MDM112
MDM131
MDM132
MDM133
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

₹ 782.78

1 Piece(s) 7 Day(s) or more ASACreamNo. 0CreamASA402070.34528944617161

₹ 989.40

1 Piece(s) 7 Day(s) or more ASAGreyNo. 1GrayASA403070.54528944105033

₹ 1,030.73

1 Piece(s) 7 Day(s) or more ASAWhiteNo. 1WhiteASA403070.54528944105040

₹ 2,539.07

1 Piece(s) 7 Day(s) or more ASAGreyNo. 3GrayASA8060137.24528944105125

₹ 2,539.07

1 Piece(s) 7 Day(s) or more ASAWhiteNo. 3WhiteASA8060137.24528944105132

₹ 2,539.07

1 Piece(s) 7 Day(s) or more ASAMilky WhiteNo. 3Milky whiteASA8060137.24528944105149