(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Blade Fan PF (Part Number)

Resin Blade Fan PF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,313₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It comes with a finger guard, plug cord, and mounting screws.
・ It prevents motor burnout by impedance protection and thermal protection.

 
Part Number
PF-120-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Rated power consumption (AC input voltage, for 50 HZ)
(W)
Rated power consumption (AC input voltage, for 60 Hz)
(W)
Dimension (width)
(mm)
Dimension (height)
(mm)
Rated current (AC input voltage, for 50 Hz)
(A)
Rated current (AC input voltage, for 60Hz)
(A)
Input terminal

₹ 6,312.77

1 Piece(s) 6 Day(s) or more 119x1192.73Approx. 43Approx. 46818114131191190.12-3 terminals (grounded)

Loading...

  1. 1

Basic Information

Type AC fan Thickness 38mm Input Voltage AC200V
Sensor output Suspend output Properties Standard (general purpose) Representative Standard PSE
Rated Frequency(Hz) 50/60