(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Slim Power Strip (With Centralized Switch) (Part Number)

Slim Power Strip (With Centralized Switch)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,530₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Slim design with no waste.
・ Multiple AC adapters can be plugged in.
・ It prevents electric fire.
· Safe cord structure with protective coating.
・ An L-shaped plug that allows for neat wiring.

 
Part Number
WL-SW5015B-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,529.74

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 5
Switch form With batch concentration lamp Cable Length(m) 1.5 Color White
Application For indoor use only JAN Code 4901087217083

Please check the type/dimensions/specifications of the part WL-SW5015B-W in the Slim Power Strip (With Centralized Switch) series.