(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Double Lock Series

Power Double Lock Series

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

An extremely popular TE product.
This product is an AMP connector (option/other).

Part Number
9-179844-1
177899-2
179846-6
1827196-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Product Type Material Specifications Applicable Type Type Color

₹ 381.43

2 Piece(s) 6 Day(s) or more -HeaderNylon 6Number of contacts = 2ReceptacleWire to circuit boardNatural

₹ 251.43

3 Piece(s) 6 Day(s) or more RedHousingNylon 6Number of contacts = 3PlugWire-to-panel, wire-to-board, wire-to-wireRed

₹ 368.57

2 Piece(s) 6 Day(s) or more BlueHeaderNylon 6Number of contacts = 3ReceptacleWire to circuit boardBlue

₹ 304.29

3 Piece(s) 6 Day(s) or more -HousingNylon 66Number of contacts = 8PlugWire-to-wireNatural
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Product Type Material Specifications Applicable Type Type Color

Loading...

  1. 1

Basic Information

Type Housing Applicable Series Power Double Lock
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language