(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Positive Lock 250 Series

Positive Lock 250 Series

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      191₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

This product is an AMP connector (option/other).

Part Number
1-172469-1
174817-2
179970-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Color Product Type Material Specifications Applicable Type Type Color

₹ 321.43

3 Piece(s) 6 Day(s) or more Housing-Terminal housingNylon 6-Receptacle housing-Natural

₹ 215.71

4 Piece(s) 6 Day(s) or more OtherYellowInsulation sleevePVCTerminal orientation = straight--Yellow

₹ 191.43

4 Piece(s) 6 Day(s) or more HousingYellow-Nylon 6Terminal orientation = straightReceptacle housingWire-to-board, wire-to-wireYellow
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Color Product Type Material Specifications Applicable Type Type Color

Loading...

  1. 1

Basic Information

Applicable Series Positive Lock 250
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list