(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Housing | Material | PBT Resin |
---|---|---|---|
Color | Yellow | Material | PBT GF |
Specifications | Number of contacts = 4 | Applicable Series | Grace Inertia 2.5 |
Applicable Type | Plug | Type | Wire-to-wire |
Color | Yellow | - | - |
Loading...
Type | Housing | Material | PBT Resin |
---|---|---|---|
Color | Yellow | Material | PBT GF |
Specifications | Number of contacts = 4 | Applicable Series | Grace Inertia 2.5 |
Applicable Type | Plug | Type | Wire-to-wire |
Color | Yellow | - | - |
Loading...
Type | Housing | Material | PBT Resin |
---|---|---|---|
Color | Yellow | Material | PBT GF |
Specifications | Number of contacts = 4 | Applicable Series | Grace Inertia 2.5 |
Applicable Type | Plug | Type | Wire-to-wire |
Color | Yellow | - | - |
A popular TE product series.
This product is a TE Connectivity connector (option/other).
Loading...
Type | Housing | Material | PBT Resin |
---|---|---|---|
Color | Yellow | Material | PBT GF |
Specifications | Number of contacts = 4 | Applicable Series | Grace Inertia 2.5 |
Applicable Type | Plug | Type | Wire-to-wire |
Color | Yellow | - | - |
Loading...
Loading...
Loading...
Type | Housing | Material | PBT Resin |
---|---|---|---|
Color | Yellow | Material | PBT GF |
Specifications | Number of contacts = 4 | Applicable Series | Grace Inertia 2.5 |
Applicable Type | Plug | Type | Wire-to-wire |
Color | Yellow | - | - |
Type | Housing | Material | PBT Resin | Color | Yellow |
---|---|---|---|---|---|
Material | PBT GF | Specifications | Number of contacts = 4 | Applicable Series | Grace Inertia 2.5 |
Applicable Type | Plug | Type | Wire-to-wire | Color | Yellow |
Please check the type/dimensions/specifications of the part 3-1903390-4 in the Grace Inertia 2.5 Series 4P (Yellow) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy