(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DT Series

DT Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      192₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An extremely popular TE product.
This product is a DEUTSCH connector (option/other).

 
Part Number
1011-234-0305
DT04-08PB-E003
DT04-08PB-P026
DT04-08PB-P028
DT06-08SC-CE05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Color Accessory Type Material Specifications Protection Grade Applicable Type Color

₹ 191.90

1 Piece(s) 6 Day(s) or more HoodBlackBackshellPA---Black

₹ 462.40

1 Piece(s) 6 Day(s) or more HousingBlack-PA GFHeight = 47.19 mm, Length = 36.45 mm, Width = 25.4 mmIP68Housing for male terminalsBlack

₹ 1,095.52

1 Piece(s) 6 Day(s) or more HousingBlack-PA GFHeight = 46.94 mm, Length = 36.45 mm, Width = 25.4 mmIP68Housing for male terminalsBlack

₹ 1,095.52

1 Piece(s) 6 Day(s) or more HousingBlack-PA GFHeight = 46.94 mm, Length = 36.45 mm, Width = 25.4 mmIP68Housing for male terminalsBlack

₹ 598.40

1 Piece(s) 6 Day(s) or more HousingGreen-PA GFHeight = 32.18 mm, Length = 37.21 mm, Width = 22.15 mmIP68Housing for female terminalsGreen

Loading...

  1. 1

Basic Information

Applicable Series DT Type Wire-to-wire