(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shield Clip Kit L

Shield Clip Kit L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      765₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ Size: Large
・ Overall length: Approx. 760 mm
・ Dielectric Strength: 2,000 V AC, 1 minute or more
・ Insulation Resistance: 500 V DC 100 MΩ or more
・ Color: 4 colors

 
Part Number
PU-11NH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 764.88

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Alligator Clip Color Other Overall length(mm) 760
Dielectric Strength 200 V AC, 1 minute Insulation Resistance 500 V DC 100 MΩ or more Color details 4 colors
JAN Code 4901087131136

Please check the type/dimensions/specifications of the part PU-11NH in the Shield Clip Kit L series.

X
whatsapp-qr whatsapp-icon