(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insulation Monorail Trolley, Monorail Trolley Reel HS (Non-Tension Type) Sheath Cutter

Insulation Monorail Trolley, Monorail Trolley Reel HS (Non-Tension Type) Sheath Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42,218₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only. Please see product standards for details.

Product Description

[Specifications]·A tool for processing the main body of Monorail Trolley HS. ·Type: For indoor

 
Part Number
DH5884K1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 42,218.25

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Color Other Type For indoor use Specifications Length: 290 mm