(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electronic Circuit Protector 787 Series

Electronic Circuit Protector 787 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,333₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image may be a representative image. Refer to the manufacturer's catalog for shape details.

Product Description

- Electronic Circuit Protector with IO-Link communication function, 787 Series from WAGO.
- With overvoltage protection, electrical equipment and systems can be reliably protected against high voltage thus ensuring system availability.
- Protection of the system against overvoltage by using the overvoltage protection modules.
- High operational safety and system availability by avoiding equipment errors due to overvoltage.
- Space-saving ECB with 1-8 channels, 1 channel for 787-2861, 4 channels for 787-1664 and 8 channels for 787-1668.
- Switch-on capacity > 50,000 μF.

 
Part Number
787-1664/000-080
787-1668/000-080
787-2861/108-020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

₹ 19,770.98

1 Piece(s) 6 Day(s) or more 4 × 10 DC-115.54590

₹ 32,440.48

1 Piece(s) 6 Day(s) or more 8 × 10 DC-142.542127

₹ 6,332.70

1 Piece(s) 6 Day(s) or more 1 to 8CE97.8694

Loading...

  1. 1

Basic Information

Number of Poles Other Rated Voltage DC24V Operating properties Instantaneous
Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available Polarity presence Available Warning output presence NA