(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
ø30 selector switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65
Part Number |
---|
ASN33L40N |
ASN3140N |
ASN3240N |
ASN3340N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Protection function (environmentally resistant) | Representative Standard | Operating part shape | Contact | Notch angle (°C) | Key removal position | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,402.64 | 1 Piece(s) | 23 Day(s) or more | [Round] Circular Type. | 4a | 3 | [Return] Both return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
₹ 2,266.93 | 1 Piece(s) | 13 Day(s) or more | [Round] Circular Type. | 4a | 3 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
₹ 2,172.46 | 1 Piece(s) | 23 Day(s) or more | [Round] Circular Type. | 4a | 3 | [Return] Left Return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
₹ 2,266.93 | 1 Piece(s) | 23 Day(s) or more | [Round] Circular Type. | 4a | 3 | [Return] Both return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA |
Loading...
Type | Selector | Illumination | NA | Terminal shape | Screw terminal |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy