(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

ø30 TWN Series Selector Switch (Part Number)

ø30 TWN Series Selector Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,020₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 selector switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65

Part Number
ASN33L40N
ASN3140N
ASN3240N
ASN3340N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Contact configuration (key lock, selector) Notch number Suspend/Return Protection function (environmentally resistant) Representative Standard Operating part shape Contact Notch angle
(°C)
Key removal position Lock removing method

₹ 2,402.64

1 Piece(s) 23 Day(s) or more [Round] Circular Type.4a3[Return] Both return[Available] IP65CE / UL / TUV / CCC / CSALever-shaped handleSilver45-NA

₹ 2,266.93

1 Piece(s) 13 Day(s) or more [Round] Circular Type.4a3[Return] Right return[Available] IP65CE / UL / TUV / CCC / CSALever-shaped handleSilver45-NA

₹ 2,172.46

1 Piece(s) 23 Day(s) or more [Round] Circular Type.4a3[Return] Left Return[Available] IP65CE / UL / TUV / CCC / CSALever-shaped handleSilver45-NA

₹ 2,266.93

1 Piece(s) 23 Day(s) or more [Round] Circular Type.4a3[Return] Both return[Available] IP65CE / UL / TUV / CCC / CSALever-shaped handleSilver45-NA

Loading...

  1. 1
 

Basic Information

Type Selector Illumination NA Terminal shape Screw terminal