(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
ø30 illuminated push-button switch.
Zinc die-cast type.
Heavy duty type with high reliability, wide variations and excellent environmental resistance.
Silver contact 10 A IP65.
Part Number |
---|
ABD101NB |
ABD101NG |
ABD101NR |
ABD102NB |
ABD102NG |
ABD102NR |
ABD110NB |
ABD110NG |
ABD110NR |
ABD111NB |
ABD120NB |
ABD120NG |
ABD120NR |
ALD22210DNG |
ALD22210DNR |
AOD110NG |
AOD122NG |
AOLD22210DNG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Dimension width (mm) | Button shape | Lamp working voltage (V) | Light Source Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,134.65 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1b | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,134.65 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1b | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,134.65 | 1 Piece(s) | 6 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,529.82 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 2b | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,529.82 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 2b | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,529.82 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 2b | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,141.99 | 1 Piece(s) | 5 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1a | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,134.65 | 1 Piece(s) | 5 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1a | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,134.65 | 1 Piece(s) | 5 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1a | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,529.82 | 1 Piece(s) | 5 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1a / 1b | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,529.82 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 2a | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,529.82 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 2a | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 1,529.82 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 2a | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 2,308.18 | 1 Piece(s) | 5 Day(s) or more | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a | 69 | 39 | Cusp | AC/DC24 | LED | ||
₹ 2,308.18 | 1 Piece(s) | 13 Day(s) or more | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1a | 69 | 39 | Cusp | AC/DC24 | LED | ||
₹ 2,133.88 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Alternate | [Green] Green | 1a | 54.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 3,316.71 | 1 Piece(s) | 13 Day(s) or more | [Non-illumination type push-button] Non-illumination type push-button | Alternate | [Green] Green | 2a / 2b | 74.4 | - | Flat Type | Non-illuminated type | Non-illuminated type | ||
₹ 3,355.30 | 1 Piece(s) | 13 Day(s) or more | [Illumination push-button] Illumination push-button | Alternate | [Green] Green | 1a | 69 | 39 | Cusp | AC/DC24 | LED |
Loading...
Mounting Hole | Ø30 | Shape | Round | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Guard included | NA | Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA |
Dimension vertical(mm) | 41.4 | Specifications | Material: Zinc die-cast | Contact Material | Silver |
Lock removing method | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy