(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TE, HYBRID MK-2, PLUG HSG ASSY, Housing for Terminal

TE, HYBRID MK-2, PLUG HSG ASSY, Housing for Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      218₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

TE, HYBRID MK-2, PLUG HSG ASSY, housing for terminal.

TE, HYBRID MK-2, PLUG HSG ASSY, Housing for Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      218₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
917978-6
917994-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Type Center line (pitch)
(mm)
Connector Type Number of Rows Dimensions
(mm)
Operating Temperature Range
(°C)
Operating voltage
(V)
Cable Exit Angle
(°)
Mating Tab Width
(mm)
Flame Retardancy Nominal Voltage Architecture
(V)
Circuit Applications Material (Housing) Color (Housing) Mounting method Package Quantity Note

₹ 218.40

2 Piece(s) 6 Day(s) or more 10------------------

₹ 229.27

2 Piece(s) 6 Day(s) or more 10Female (socket)Housing3, 3.5Cable-to-device / cable-to-circuit board217.3 (height) × 21 (length) × 42.2 (width)-30 to 105DC121801, 1.8UL 94-HB12SignalPBTWhiteBag25Waterproof: no; hybrid connector: yes; primary locking feature: integrated in the housing; terminal position assurance: yes; polarized: yes; service availability: yes; connector position assurance capable (CPA): no
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Type Center line (pitch)
(mm)
Connector Type Number of Rows Dimensions
(mm)
Operating Temperature Range
(°C)
Operating voltage
(V)
Cable Exit Angle
(°)
Mating Tab Width
(mm)
Flame Retardancy Nominal Voltage Architecture
(V)
Circuit Applications Material (Housing) Color (Housing) Mounting method Package Quantity Note

Loading...

  1. 1

Basic Information

Connector Shape Square shape
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list