(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MTEI Connector

MTEI Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      47₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

Tyco Electronics (TE), board-to-board connector, MTEI connector.

 
Part Number
175027-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 47.04

9 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Series details MULTILOCK 070 Material Tin (contact plating)
Type Crimp terminal contact For Use With MULTILOCK 070, connector housing Specification 1 Maximum wire size, AWG: 16AWG
Specification 2 Minimum wire size: 0.5 mm2 Specifications 3 MULTILOCK 040/070 contact/tool, crimping contact, snap-in fixed connector cavity

Please check the type/dimensions/specifications of the part 175027-6 in the MTEI Connector series.

X
whatsapp-qr whatsapp-icon