(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2.50 mm Pitch Single-Row Cable-to-Circuit Board Header

2.50 mm Pitch Single-Row Cable-to-Circuit Board Header
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      156₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

Mini-Latch cable-to-circuit board system.
Molex's Mini-Latch connector system provides a reliable interface for industry standard 2.50 mm cable-to-circuit board applications.

 
Part Number
5045-05AG
5045-06AG
5045-10AG
5045-12AG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 156.00

4 Piece(s) 6 Day(s) or more

₹ 206.01

4 Piece(s) 6 Day(s) or more

₹ 225.71

1 Piece(s) 6 Day(s) or more

₹ 170.16

2 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Allowable Current(A) 3 Connection direction Straight Application For PCB
Representative Standard UL Pitch(mm) 2.50 Mating lock Available
Terminal plating Gold Material Brass (metal part) / polyamide (Resin part) Color Natural color
Type Circuit board header
X
whatsapp-qr whatsapp-icon