(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heatsink LSI Cooler M Series

Heatsink LSI Cooler M Series

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      845₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Semiconductor devices (transistors, CPUs, IGBTs, etc.) used in current electrical and electronic devices may destroy the devices themselves due to the heat generated by the devices if they are not cooled during operation.
・ A heatsink is a radiator for electronic components that prevents damage by immediately transferring this heat away from the component and cooling it.
・ LSI COOLER continues to pursue high-level performance through technology underpinned by thermal theory in order to achieve highly efficient heat treatment with heatsink.
・ The M Series is a series of aluminum extrusion fin type heatsinks classified as multi-purpose and general-purpose types.

Heatsink LSI Cooler M Series

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      845₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
20M65L50-BA
20M65L100-BA
20M70L50-BA
20M70L100-BA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeat Sink Color W
(mm)
L
(mm)

₹ 844.77

1 Piece(s) 6 Day(s) or more Black6550

₹ 1,091.92

1 Piece(s) 6 Day(s) or more White65100

₹ 919.47

1 Piece(s) 6 Day(s) or more Black7050

₹ 1,247.68

1 Piece(s) 6 Day(s) or more Black70100
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeat Sink Color W
(mm)
L
(mm)

Loading...

  1. 1

Basic Information

Classification Heatsink Pin for circuit board mounting NA H(mm) 20
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language