(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless-Steel Cable Tie (Resin Coating)【10-100 Pieces Per Package】

Stainless-Steel Cable Tie (Resin Coating)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      611₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless-steel cable tie that can be used in any environment.
[Features]
· A high-strength cable tie made of stainless steel with excellent resistance to acid, chemicals and impact.
· This makes it both ideal for both indoor and outdoor use, and also in underground facilities and in harsh environments such as under the sea.
· Locks easily even with a tip of 1 mm. A powerful binding force is obtained due to the strong frictional force between the ball and tie preventing the tie from coming apart.
· Treated with a resin coating to prevent damage to wires when binding.

 
Part Number
DKST-12746-316CB
DKST-12746-316CB-10P
DKST-15046-316CB
DKST-15046-316CB-10P
DKST-20046-316CB
DKST-20046-316CB-10P
DKST-35046-316CB
DKST-35046-316CB-10P
DKST-50046-316CB
DKST-50046-316CB-10P
DKST-60046-316CB
DKST-60046-316CB-10P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Band Diameter
(mm)

₹ 4,272.77

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 12731

₹ 611.20

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 12731

₹ 4,415.00

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 15037

₹ 644.00

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 15037

₹ 5,512.43

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 20050

₹ 772.80

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 20050

₹ 7,466.54

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 35089

₹ 1,012.80

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 35089

₹ 8,979.18

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 500128

₹ 1,184.80

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 500128

₹ 11,181.92

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 600154

₹ 1,524.00

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 600154

Loading...

  1. 1

Basic Information

Width(mm) 4.6 Material Stainless Steel Environment resistance Chemical-Resistant
Color Black Flame retardant grade (main raw materials) NA Representative Standard CE