(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fir Tree Mount (Standard Grade)【100 Pieces Per Package】

Fir Tree Mount (Standard Grade)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable fixture for inserting into panel holes.
[Features]
· One size compatible with a wide range of plate thicknesses, reducing the number of parts required.
· Can be used for both through holes and female-threaded holes.
· Dome-shaped support included enables stable fixing even after mounting to a panel and also prevents dust from getting in.
[Applications]
· Fixing cables on to panels, etc. (Use together with cable ties)

 
Part Number
FT4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 1,891.58

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 13 Width(mm) 11.8
Color Translucent white Material Nylon 66 Applicable Insulok ties To type T50
Mounting hole ∅(mm) ø3.3 to ø4.0 Maximum Mounting Panel Thickness(mm) 3 Dimension B(mm) 5.6
Fixing Method For inserting into panel holes Grade Standard Screw Used M3
Standard UL Operating Temperature Range -40 to +85°C UL flame retardant grade (main raw material) UL94V-2

Please check the type/dimensions/specifications of the part FT4 in the Fir Tree Mount (Standard Grade) series.

X
whatsapp-qr whatsapp-icon