(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Fir Tree Mount (Heat-Resistant & Weather-Resistant Grade)【100 Pieces Per Package】

Fir Tree Mount (Heat-Resistant & Weather-Resistant Grade)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,664₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable fixture for insertion into panel holes.
[Characteristic]
·Weather resistance / heat resistance
·Supports a wide range of plate thickness with one size and contributes to the reduction of the number of parts
·Can be used for both through holes and female threads
·With a lens-shaped support, it can be fixed stably even after mounted to the panel, and it is easy to prevent dust from entering
[Use]
·Fixing cables to panels, etc. (Used together with cable ties)

 
Part Number
FT11
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 2,664.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 16.5 Width(mm) 16
Color Black Material Nylon 66 Applicable Insulok ties To type T120
Mounting hole ∅(mm) ø6.5 to ø7.0 Maximum Mounting Panel Thickness(mm) 4.5 Dimension B(mm) 8.2
Fixing Method For inserting into panel holes Grade Weather-resistant and heat-resistant Operating Temperature Range -40 to +110°C
UL flame retardant grade (main raw material) UL94V-2

Please check the type/dimensions/specifications of the part FT11 in the Fir Tree Mount (Heat-Resistant & Weather-Resistant Grade) series.