(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Transcend USB3.1 M.2 SSD External Case TS-CM80S

Transcend USB3.1 M.2 SSD External Case TS-CM80S

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,199₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Features] Compatible with Type 2242/2260/2280
[Product features] Can be used with platforms featuring a USB Type-A or Type-C port
[Connection interface] USB 3.1 Gen 1
[Size] 120.16 mm × 33.6 mm × 7.5 mm
[Weight] 41 g
[SATA interface] SATA III 6 Gb/s
[Connection interface] USB 3.1 Gen 1

 
Part Number
TS-CM80S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,199.29

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type SSD Representative Standard CE Dimension vertical(mm) 120.16
Dimension width(mm) 33.6 Dimension depth(mm) 7.5 Type M.2 SSD external case

Please check the type/dimensions/specifications of the part TS-CM80S in the Transcend USB3.1 M.2 SSD External Case TS-CM80S series.