(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
・ Semiconductor devices (transistors, CPUs, IGBTs, etc.) used in current electrical and electronic devices may destroy the devices themselves due to the heat generated by the devices if they are not cooled during operation.
・ A heatsink is a radiator for electronic components that prevents damage by immediately transferring this heat away from the component and cooling it.
・ LSI COOLER continues to pursue high-level performance through technology underpinned by thermal theory in order to achieve highly efficient heat treatment with heatsink.
・ The F Series is a series of aluminum extrusion fin type heatsinks classified as multi-purpose and general-purpose types.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Surface treatment | H (mm) | W (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|
₹ 516.56 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 31 | 50 | ||
₹ 758.94 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 31 | 100 | ||
₹ 580.93 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 46 | 50 | ||
₹ 1,031.52 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 46 | 100 | ||
₹ 1,083.18 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 51 | 100 | ||
₹ 1,376.42 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 51 | 150 | ||
₹ 1,257.22 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 66 | 100 | ||
₹ 1,660.13 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 66 | 150 | ||
₹ 1,725.30 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 101 | 100 | ||
₹ 2,716.29 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 101 | 200 | ||
₹ 805.83 | 1 Piece(s) | 6 Day(s) or more | With knurling | 17 | 50 | 50 | ||
₹ 1,247.68 | 1 Piece(s) | 6 Day(s) or more | With knurling | 17 | 50 | 100 | ||
₹ 826.49 | 1 Piece(s) | 6 Day(s) or more | - | 17 | 50 | 50 | ||
₹ 1,281.06 | 1 Piece(s) | 6 Day(s) or more | - | 17 | 50 | 100 | ||
₹ 2,012.98 | 1 Piece(s) | 6 Day(s) or more | - | 17 | 98 | 100 | ||
₹ 2,611.39 | 1 Piece(s) | 6 Day(s) or more | - | 17 | 98 | 150 | ||
₹ 3,351.26 | 1 Piece(s) | 6 Day(s) or more | - | 17 | 200 | 100 | ||
₹ 5,945.22 | 1 Piece(s) | 6 Day(s) or more | - | 17 | 200 | 200 | ||
₹ 2,609.80 | 1 Piece(s) | 6 Day(s) or more | - | 21 | 98 | 100 | ||
₹ 3,525.30 | 1 Piece(s) | 6 Day(s) or more | - | 21 | 98 | 150 | ||
₹ 1,558.41 | 1 Piece(s) | 6 Day(s) or more | - | 30 | 98 | 50 | ||
₹ 2,525.56 | 1 Piece(s) | 6 Day(s) or more | - | 30 | 98 | 100 |
Part Number |
---|
Loading...
Classification | Heatsink | Heat Sink Color | White | Pin for circuit board mounting | NA |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy