(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HS5L Type Safety Switch With Solenoid (4-Contact Type)

HS5L Type Safety Switch With Solenoid (4-Contact Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,903₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Built-in 2 to 4 contacts while it is space saving, 2 contact type is ideal for category 2 applications such as food machines and injection molding machines
· Compact and slim. It fits small doors and machines with commercially available aluminum extrusions, etc. Built-in 2 contacts while it is space saving, the degree of freedom in design is greatly expanded
・ It achieves a lock strength of 1,400 N despite its small size, and has a function to detect when the operation head comes off: It is equipped with an "operation head detachment detection function" that turns off the lock monitor circuit (41-42) when the operation head is removed, such as when changing the mounting direction of the operation head (installed in HS5L type spring lock type)
・ Wiring is a spring type terminal block to prevent loosening due to vibration
・ It adopts gold-plated contacts for minute loads
・ Two types are available: a spring lock type that unlocks when the solenoid is excited, and a solenoid lock type that locks when the solenoid is excited
・ Eight patterns of actuators can be inserted by changing the mounting direction of the head part, supporting flexible mounting positions
・ Actuators can be selected according to the shape of the door and the application

Part Number
HS5L-VD7Y4M-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,902.63

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Safety Switch / Solenoid / DC10 - 115V Specifications Safety switch Number of analog input channels IP67
Number of expansion ports(Port) M20