(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LB Series Compact Selector Switch (Part Number)

LB Series Compact Selector Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,189₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard bezel type that has a short body with a panel depth of 27.9 mm.
Detachable type ideal for single-board mounting.

 
Part Number
LB3S-2T6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,188.61

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Selector Contact configuration (key lock, selector) 2c Notch number 2
Terminal shape Solder terminal/tab terminal Operating part shape Knob handle Notch angle(°C) 90°
X
whatsapp-qr whatsapp-icon