(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- PLC NX-Series NX102 CPU Units from OMRON.
- Produce faster without compromising on quality.
- Real-time traceability, The NX1 provides high-speed control while utilizing information.
- Integrated safety across production line.
- High-speed in-line inspection.
- Seamless Integration: Production Line & IT systems.
- NX1 brings advanced control in miniaturized size.
- Synchronized control of I/O and motion within 1 ms cycle time Jitter: 1 μs.
- Memory capacity for variables: 33.5 MB.
- Multicore microprocessor for control and data handling.
Part Number |
---|
NX102-1200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 364,235.89 | 1 Piece(s) | 6 Day(s) or more |
Loading...
Type | Baseless | Program capacity(B) | 5 M | Variables capacity(B) | Retained on power interruption: 1.5 M / Not retained on power interruption: 32 M |
---|---|---|---|---|---|
Number of motion axes | 8 | Maximum number of used real axes | 12 | International Standard | UL1, CE, RCM, KC, EAC |
Please check the type/dimensions/specifications of the part NX102-1200 in the PLC NX Series NX1 CPU Unit NX102-□□□□ series.