(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interface Connector / D-Sub D-Sub Connector (Manufacturer Part Number: 09560008177)

Interface Connector / D-Sub D-Sub Connector (Manufacturer Part Number: 09560008177)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MA CONTACT 24-26 AWG PL3_500BOX

・ Conductor cross-sectional area: 0.14 to 0.22 mm2
・ Conductor cross-sectional area: AWG 24 to AWG 26
・ Contact Resistance: ≤ 20 mΩ
・ Material (Contact): Copper alloy

 
Part Number
09560008177
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 20.66

5 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 09560008177 in the Interface Connector / D-Sub D-Sub Connector (Manufacturer Part Number: 09560008177) series.

X
whatsapp-qr whatsapp-icon