(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circuit Board Connector / DIN 41612 (Part Number)

Circuit Board Connector / DIN 41612
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,227₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for HARTIG Circuit Board, DIN41612. (See manufacturer catalog for details)

 
Part Number
09-06-048-2906
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins Allowable Current
(A)
Series Number of Rows Specifications Contact Resistance
(mΩ)
Test voltage
(kV)
Contact Interval
(mm)
Clearance Distance
(mm)
Insulation distance along the surface
(mm)
Insulation group Material Surface Treatment Insertion / pulling force
(N)
Mating Cycles Note

₹ 2,353.11

1 Piece(s) 6 Day(s) or more 48-F type3DIN-Power F48MW-C1-1≤ 151.55 (contact-contact), 2.5 (Contact-GND)5.08 (wiring side)/3.81, 5.08 (mating side)≥ 1.6≥ 3IIIa (175 ≤ CTI < 400)Thermoplastic, with glass fiber (insert)---IEC 60603-2 (Complementary)

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Board-to-Board Representative Standard UL / CSA
Type Square type Insulation Resistance(Ω) ≥ 10 to the 12th power Operating Temperature Range(°C) -55 to +125
Flame Retardancy UL 94V-0

Please check the type/dimensions/specifications of the part 09-06-048-2906 in the Circuit Board Connector / DIN 41612 series.

Product variants

Part Number
09-06-015-2912
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Pins Allowable Current
(A)
Series Number of Rows Specifications Contact Resistance
(mΩ)
Test voltage
(kV)
Contact Interval
(mm)
Clearance Distance
(mm)
Insulation distance along the surface
(mm)
Insulation group Material Surface Treatment Insertion / pulling force
(N)
Mating Cycles Note

₹ 1,227.02

1 Piece(s) 6 Day(s) or more 1515H15 type-DIN-Power H15MT-C1-1≤ 83.16.5, 10.16 (mating side)≥ 4.5≥ 8-Thermoplastic, with fiberglass (insert) / copper alloy (contact)Silver plating (contact)≤90≥ 500IEC 60603-2
X
whatsapp-qr whatsapp-icon