(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Connector for HARTIG Circuit Board, DIN41612. (See manufacturer catalog for details)
Part Number |
---|
09-06-015-2912 |
09-06-048-2906 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins | Allowable Current (A) | Series | Number of Rows | Specifications | Contact Resistance (mΩ) | Test voltage (kV) | Contact Interval (mm) | Clearance Distance (mm) | Insulation distance along the surface (mm) | Insulation group | Material | Surface Treatment | Insertion / pulling force (N) | Mating Cycles | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,227.02 | 1 Piece(s) | 6 Day(s) or more | 15 | 15 | H15 type | - | DIN-Power H15MT-C1-1 | ≤ 8 | 3.1 | 6.5, 10.16 (mating side) | ≥ 4.5 | ≥ 8 | - | Thermoplastic, with fiberglass (insert) / copper alloy (contact) | Silver plating (contact) | ≤90 | ≥ 500 | IEC 60603-2 | ||
₹ 2,353.11 | 1 Piece(s) | 6 Day(s) or more | 48 | - | F type | 3 | DIN-Power F48MW-C1-1 | ≤ 15 | 1.55 (contact-contact), 2.5 (Contact-GND) | 5.08 (wiring side)/3.81, 5.08 (mating side) | ≥ 1.6 | ≥ 3 | IIIa (175 ≤ CTI < 400) | Thermoplastic, with glass fiber (insert) | - | - | - | IEC 60603-2 (Complementary) |
Loading...
Applicable pin/contact | Male (plug) | Application | Board-to-Board | Representative Standard | UL / CSA |
---|---|---|---|---|---|
Type | Square type | Insulation Resistance(Ω) | ≥ 10 to the 12th power | Operating Temperature Range(°C) | -55 to +125 |
Flame Retardancy | UL 94V-0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy