(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interface Connector / Circular Connector (Manufacturer Part Number: 21033112400)

Interface Connector / Circular Connector (Manufacturer Part Number: 21033112400)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,038₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WDF M12-F-M16 × 1,5-A kod.-4po-m.Litze 500

・ Conductor cross-sectional area: 0.5 mm2
・ Conductor cross-sectional area: AWG 20
・ Rated current: 4 A
・ Rated voltage: 250 V
・ Rated surge voltage: 1.5 kV
・ Pollution Degree: 3
・ Insulation Resistance: ≥ 10^8 Ω
・ Contact Resistance: ≤ 10 mΩ
・ Ambient Temperature: -5 to +50°C, When connected: -40 to +85°C
・ Number of mating: ≥ 100
・ Protection rating (Compliant with IEC 60529): IP67
・ Overvoltage category: III
・ Insulation group: I (600 ≤ CTI)
・ Material (Insert): Polyamide
・ Material (Contact): Brass
・ Surface (Contact): Gold plating
・ Material (Hood/housing): Zinc die-cast
・ Authentication: UL / CSA

 
Part Number
21-03-311-2400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,038.35

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 21-03-311-2400 in the Interface Connector / Circular Connector (Manufacturer Part Number: 21033112400) series.

X
whatsapp-qr whatsapp-icon