(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Han, Industrial Connector, Insert, Outlet, D Series
[Before Change]
[After Change]
Part Number |
---|
09-36-008-2732 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications |
---|---|---|---|---|---|---|
₹ 1,713.44 | 1 Piece(s) | Same day | 10 | Han, 8, D, F, Quick Lock, 22 to 16 AWG |
Loading...
Allowable Current(A) | 10 | Allowable Voltage(V) | AC50 / DC120 / 50 (UL/CSA compliant) | Representative Standard | UL / CSA |
---|---|---|---|---|---|
Material | Polycarbonate (insert); copper alloy (contact); NBR (seal) | Surface Treatment | Silver plating (contact) | Color | RAL 7032 (Pebble Gray) (insert) |
Rated surge voltage(kV) | 0.8 | Conductor Cross-Sectional Area(mm2) | 0.25 to 1.5 | AWG Size(AWG) | 22 to 16 |
Strip length(mm) | 10 | Insulation Resistance(Ω) | ≥ 10 to the power of 10 | Contact Resistance(mΩ) | ≤3 |
Operating Temperature Range(°C) | -40 to +125 | Mating Cycles | ≥500 | Flame Retardancy | UL94V-0 |
Pollution Degree | 3 | Type | Insert | Specification 1 | EN 60664-1, IEC 61984, EN 175301-801; certification: DNV GL |
Please check the type/dimensions/specifications of the part 09-36-008-2732 in the Han, Industrial Connector, Insert, Outlet, D Series series.
Part Number |
---|
09-36-008-2632 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Specifications |
---|---|---|---|---|---|---|
₹ 1,677.27 | 1 Piece(s) |
Same day
Stock | 10 | Han, 8, D, M, Quick Lock, 22 to 16 AWG |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy