(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Han, Industrial Connector, Protection Module 4 contacts 40 A (Part Number)

Han, Industrial Connector, Protection Module 4 contacts 40 A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      608₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Han industrial connector protection module 4 contacts 40 A.

 
Part Number
09-14-004-3041
09-14-004-3141
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Specifications

₹ 608.36

1 Piece(s) 6 Day(s) or more 10Male (plug)Han 4 Mod M-c 40 A

₹ 681.66

1 Piece(s) 5 Day(s) or more -Female (socket)Han 4 Mod-F-c 40 A

Loading...

  1. 1

Basic Information

Allowable Current(A) 40 Allowable Voltage(V) 830 / 600(UL) Representative Standard UL / CSA
Material Polycarbonate (insert) Color RAL 7032 (Pebble Gray) (insert) Rated surge voltage(kV) 8
Conductor Cross-Sectional Area(mm2) 1.5 to 6 Operating Temperature Range(°C) -40 to +125 Mating Cycles ≥500
Flame Retardancy UL 94V-0 Pollution Degree 3 Remark EN 60664-1, IEC 61984, certification: DNV GL
X
whatsapp-qr whatsapp-icon