(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Han, insert, hood/housing, accessory for industrial connectors.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Wire connection method | Allowable Current (A) | Allowable Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Specifications | Material | Surface Treatment | Color | Rated surge voltage (kV) | Protection Rating | Conductor Cross-Sectional Area (mm2) | Insulation Resistance (Ω) | Operating Temperature Range (°C) | Mating Cycles | Flame Retardancy | Pollution Degree | Type | Specification 1 | Specification 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,567.06 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | NA | - | Adapter, Han, 10 A, D-Sub, 09 | Thermoplastic (accessory) | - | - | - | - | - | - | - | - | - | - | Accessories | - | - | ||
₹ 112.81 | 5 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han A, 3, gasket for housings | NBR (seal) | - | Black (seal) | - | - | - | - | - | - | - | - | Accessories | - | - | ||
₹ 2,523.72 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han, 3 A, agg-QB-K cap, without seal | Zinc die-cast (hood/housing); NBR (seal); steel (lock) | Powder coating (hood/housing); zinc plating (lock) | RAL 7037 (dust gray) (hood/housing) | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 411.83 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han A, hood, top entry, 2 pegs, PG 11, black | Polycarbonate (hood/housing) | - | RAL 9005 (Jet Black) (hood/housing) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 3,666.09 | 1 Piece(s) | 6 Day(s) or more | - | Male (plug) | - | 10 | 230 (Conductor-ground) / 400 (Conductor-conductor) | Available | CE | Han, 3 A, mit, Harax/Stift | Polycarbonate (insert); copper alloy (contact) | Silver plating (contact) | RAL 7032 (Pebble Gray) (insert) | 4 | - | 0.75 to 1.5 | ≥ 10 to the power of 10 | -40 to +85 | ≥500 | UL 94V-0 | 3 | Insert | EN 60664-1, IEC 61984 | - | ||
₹ 4,324.89 | 1 Piece(s) | 6 Day(s) or more | - | Female (socket) | - | 10 | 230 (Conductor-ground) / 400 (Conductor-conductor) | Available | CE | Han, 3 A, mit, Harax/Buchse | Polycarbonate (insert); copper alloy (contact) | Silver plating (contact) | RAL 7032 (Pebble Gray) (insert) | 4 | - | 0.75 to 1.5 | ≥ 10 to the power of 10 | -40 to +85 | ≥500 | UL 94V-0 | 3 | Insert | EN 60664-1, IEC 61984; ambient temperature: 85°C | - | ||
₹ 887.24 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han A, hood, coupler, thermoplastic, 1 lever | Polycarbonate (hood/housing) | - | RAL 9005 (Jet Black) (hood/housing) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,244.67 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han A, base, surface, flange closed | Zinc die-cast (hood/housing); steel (lock) | Powder coating (hood/housing); zinc plating (lock) | RAL 7037 (dust gray) (hood/housing) | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 1,079.97 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han, 3 A, gray metal hood, PG11 | Zinc die-cast (hood/housing); NBR (seal) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 1,186.27 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han, 3 A, hood, top angled entry, PG11 for Ha | Zinc die-cast (hood/housing); NBR (seal) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 1,395.35 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han, 3 A, thermoplastic, cover with sealing | NBR (seal) | - | RAL 7032 (Pebble Gray) (hood/housing) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,257.52 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han, 3 A, protect cover, die cast for hood, P | Steel (lock) | Zinc plating (lock) | - | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 1,221.31 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han, 3 A, protect cover, w/o sealing die ca | - | - | - | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 2,049.48 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han, 3 A, protect cover, sealing die cast, f | NBR (seal) | - | - | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 2,103.21 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han, 3 A, protect cover, die cast for hoods | - | - | - | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 1,942.01 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han, 3 A, thermoplastic, cover, 1 lever with sea | NBR (seal); polyamide (lock) | - | RAL 7032 (Pebble Gray) (lock) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,492.30 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han, 3 A, thermoplastic, cover, sealing for base | NBR (seal) | - | - | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,383.67 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han, 3 A, thermoplastic, cover, w/o sealing | Polycarbonate (hood/housing) | - | - | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,388.35 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han, 3 A, AK-Dichtung (Kunstst.) | NBR (seal) | - | RAL 7032 (Pebble Gray) (hood/housing) | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,846.23 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han, 3 A, thermoplastic, cover, sealing for base | NBR (seal) | - | RAL 9005 (Jet Black) (hood/housing) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 2,359.02 | 1 Piece(s) | 6 Day(s) or more | - | Male (plug) | - | 10 | 230 (Conductor-ground) / 400 (Conductor-conductor) / 600 (UL compliant) | Available | UL / CSA | Han, 4 A, male, Quick Lock, 0.5-2.5 mm | Polycarbonate (insert); copper alloy (contact) | Silver plating (contact) | RAL 7032 (Pebble Gray) (insert) | 4 | - | 0.5 to 2.5 | ≥ 10 to the power of 10 | -40 to +125 | ≥500 | UL 94V-0 | 3 | Insert | EN 60664-1, IEC 61984 | Selectable electrical data: 10 A, 250 V, 4 kV, 3 | ||
₹ 3,326.18 | 1 Piece(s) | 6 Day(s) or more | - | Female (socket) | - | 10 | 230 (Conductor-ground) / 400 (Conductor-conductor) / 600 (UL compliant) | Available | UL / CSA | Han, 4 A, female, Quick Lock, 0.5-2.5 mm | Polycarbonate (insert); copper alloy (contact) | Silver plating (contact) | RAL 7032 (Pebble Gray) (insert) | 4 | - | 0.5 to 2.5 | ≥ 10 to the power of 10 | -40 to +125 | ≥500 | UL 94V-0 | 3 | Insert | EN 60664-1, IEC 61984 | Selectable electrical data: 10 A, 250 V, 4 kV, 3 | ||
₹ 5,969.54 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 2,590.30 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 2,603.14 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,294.40 | 1 Piece(s) | 6 Day(s) or more | 10 | Male (plug) | Pressure Welding | 16 | 250 / 600 (UL compliant) | Available | UL / CSA | Han A, 10, pos., M, insert, crimp | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 4 | - | 0.14 to 4 | ≥ 10 to the power of 10 | -40 to +125 | ≥500 | UL 94V-0 | 3 | Insert | EN 60664-1, IEC 61984 | - | ||
₹ 3,563.30 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han A, protect cover, die cast for base | NBR (seal) | Powder coating (hood/housing) | - | - | IP65 | - | - | -40 to +125 | - | - | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 6,104.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 2,973.42 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 8,590.70 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 2 entries | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 2,263.23 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, hood, top entry, HC, 2 pegs, PG 16 | Die-cast aluminum (hood/housing) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP65 | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,916.32 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, hood, side entry, HC, 2 pegs, PG 16 | Die-cast aluminum (hood/housing) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP65 | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 2,128.91 | 1 Piece(s) | 6 Day(s) or more | - | Male (plug) | Pressure Welding | 16 | 250 / 600 (UL compliant) | Available | UL / CSA | Han A, 16, pos., M, insert, crimp | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 4 | - | 0.14 to 4 | ≥ 10 to the power of 10 | -40 to +125 | ≥500 | UL 94V-0 | 3 | Insert | EN 60664-1, IEC 61984 | - | ||
₹ 1,905.80 | 1 Piece(s) | 6 Day(s) or more | - | Male (plug) | Pressure Welding | 16 | 250 / 600 (UL compliant) | Available | UL / CSA | Han A, 16, pos., M, insert, crimp (17-32) | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 4 | - | 0.14 to 4 | ≥ 10 to the power of 10 | -40 to +125 | ≥500 | UL 94V-0 | 3 | Insert | EN 60664-1, IEC 61984 | - | ||
₹ 2,128.91 | 1 Piece(s) | 6 Day(s) or more | - | Female (socket) | Pressure Welding | 16 | 250 / 600 (UL compliant) | Available | UL / CSA | Han A, 16, pos., F, insert, crimp | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 4 | - | 0.14 to 4 | ≥ 10 to the power of 10 | -40 to +125 | ≥500 | UL 94V-0 | 3 | Insert | EN 60664-1, IEC 61984 | - | ||
₹ 1,905.80 | 1 Piece(s) | 6 Day(s) or more | - | Female (socket) | Pressure Welding | 16 | 250 / 600 (UL compliant) | Available | UL / CSA | Han A, 16, pos., F, insert, crimp | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 4 | - | 0.14 to 4 | ≥ 10 to the power of 10 | -40 to +125 | ≥500 | UL 94V-0 | 3 | Insert | EN 60664-1, IEC 61984 | - | ||
₹ 4,007.17 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han A, protect cover, die cast for hood, PG | Polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 2,036.63 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han A, protect cover, die cast for base | NBR (seal) | Powder coating (hood/housing) | - | - | IP65 | - | - | -40 to +125 | - | - | - | Cover | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 12,304.02 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han A, base, surface, HC, 4 pegs, Thermoplastic | Die-cast aluminum (hood/housing) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP65 | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 5,139.04 | 1 Piece(s) | 5 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 2 levers, 1 entry, P | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 6,261.56 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 2 levers, 2 entries | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,495.29 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | - | Han A, protect cover, 4 pegs | NBR (seal) | Powder coating (hood/housing) | - | - | IP65 | - | - | -40 to +125 | - | - | - | Cover | Certification: DNV GL | - | ||
₹ 691.00 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, Thermoplastic, M20, gray | Polycarbonate (hood/housing) | - | RAL 7032 (Pebble Gray) (hood/housing) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,176.92 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han, 3 A, hood, top entry, M20 | Polycarbonate (hood/housing); NBR (seal) | - | RAL 7032 (Pebble Gray) (hood/housing) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 401.32 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han, 3 A, GG-M20 | Polycarbonate (hood/housing) | - | RAL 9005 (Jet Black) (hood/housing) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 416.51 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, hood, angled entry, 2 pegs, M20, gray | Polycarbonate (hood/housing) | - | RAL 7032 (Pebble Gray) (hood/housing) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 882.57 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han A, hood, coupler, thermoplastic, 1 lever | Polycarbonate (hood/housing) | - | RAL 9005 (Jet Black) (hood/housing) | - | IP44, IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | UL 94V-0 | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,461.93 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE | Han A, base screw, M20 | Zinc die-cast (hood/housing); steel (lock) | Powder coating (hood/housing); zinc plating (lock) | RAL 7037 (dust gray) (hood/housing) | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 1,520.34 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han, 3 A, hood, top entry, M25, Low Constr. | Zinc die-cast (hood/housing) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL; cable diameter: 6 to 12 mm | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 1,574.00 | 1 Piece(s) | 6 Day(s) or more | 10 | Other | - | - | - | Available | CE | Han, 3 A, hood, top entry, M20, glued seal | Zinc die-cast (hood/housing); NBR (seal) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP44, IP65/IP67 (With seal screw 09 20 000 99 18) | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12 | ||
₹ 5,320.00 | 1 Piece(s) | 6 Day(s) or more | 10 | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 2 entries | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 2,179.13 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, hood, top entry, HC, 2 pegs, M25 | Die-cast aluminum (hood/housing) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP65 | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,520.34 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, hood, side entry, LC, 2 pegs, M20 | Die-cast aluminum (hood/housing) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP65 | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 2,939.55 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, M25 | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 3,023.65 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 2 entries | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,885.95 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, hood, top entry, HC, 2 pegs, M25 | Die-cast aluminum (hood/housing) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP65 | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,925.66 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, hood, side entry, HC, 2 pegs, M25 | Die-cast aluminum (hood/housing) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP65 | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 1,548.37 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, hood, side entry, LC, 2 pegs, M20 | Die-cast aluminum (hood/housing) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing) | - | IP65 | - | - | -40 to +125 | - | - | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 4,538.65 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 2 levers, 1 entry, P | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
₹ 4,862.20 | 1 Piece(s) | 6 Day(s) or more | - | Other | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 2 levers, 1 entry, P | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy