(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series

Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      368₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series

Part Number
09-00-000-5211
09-14-000-6174
09-14-000-9913
09-14-000-9924
09-14-000-9960
09-14-001-0301
09-14-001-0311
09-14-001-0720
09-14-001-2667
09-14-001-2668
09-14-001-2762
09-14-001-3131
09-14-001-4623
09-14-001-5401
09-14-002-2647
09-14-002-2651
09-14-002-2702
09-14-002-2742
09-14-002-2751
09-14-002-2753
09-14-002-3002
09-14-002-3102
09-14-002-3151
09-14-003-4501
09-14-004-4501
09-14-006-0303
09-14-006-1701
09-14-006-1711
09-14-025-3001
09-14-025-3101
09-45-400-1560
19-14-001-0401
19-14-002-0402
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Wire connection method Allowable Current
(A)
Allowable Voltage
(V)
Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Protection Rating Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Wire outer diameter
(mm)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Pollution Degree Type Tightening Torque
(Nm)
Specification 1 Specification 2

₹ 5,100.49

1 Piece(s) 6 Day(s) or more -Other----Ground Terminal, Size 24B, Modular, high, veSteel (accessory)Zinc plating-----------------

₹ 489.72

1 Piece(s) 6 Day(s) or more 10Male (plug)---UL / CSAHan, MODULAR, 6.0 (M)Delrin Acetal (contact) / Buna-N (seal)-----------40 to +80---Contact--6 mm (Tube inner diameter)

₹ 1,134.87

1 Piece(s) 6 Day(s) or more -Other----Han-Modular PE-Cable shoes 25 sq mmCopper alloy (contact)----25-------------

₹ 1,032.08

1 Piece(s) 6 Day(s) or more -Other----Han, Modular Twin, Shielding FrameZinc die-cast (accessory)-----------≥500--Frame---

₹ 515.79

1 Piece(s) 5 Day(s) or more -Other----Locking element, 20/block = 1 (2 blks/bag)Thermoplastic (accessory)--------------Locking element---

₹ 2,651.04

1 Piece(s) 6 Day(s) or more -Other--630CEHan, 1, MOD, BASE PANELZinc die-cast (hood/housing); NBR (seal); stainless steel (lock)Nickel plating (hood/housing)-≤6IP65 (At lock)---10 (PE contact)---40 to +125≥500-3Hood/housing1 (PE screw)IEC 61984, certification: CE-

₹ 2,672.06

1 Piece(s) 6 Day(s) or more -Other--630CE10N 1MOD CARRIER HOODZinc die-cast (hood/housing); NBR (seal)Nickel plating (hood/housing)-≤6IP65 (At lock)---10 (PE contact)---40 to +125≥500-3Hood/housing1 (PE screw)Certification: CE-

₹ 1,549.54

1 Piece(s) 6 Day(s) or more -Other---CEHan-Modular, ECO, coupler, IP65, without PEPolycarbonate (hood/housing)-RAL 7032 (Pebble Gray) (hood/housing)-IP65--6 to 13----40 to +85≥500UL94V-0-Hood/housing3 (Cable gland)Certification: CE·EN 60664-1, IEC 61984-

₹ 5,188.10

1 Piece(s) 6 Day(s) or more -Male (plug)---UL / CSAHan, 1, Mod-m-ax-PE, 200 A, 40 to 70 sq mmPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)--40 to 70--16≥ 10 to the power of 10≤0.2-40 to +125≥500UL94V-0-Insert9 to 10EN 60664-1, IEC 61984; certification: DNV GL-

₹ 5,188.10

1 Piece(s) 6 Day(s) or more -Male (plug)Fasten With Screws--UL / CSAHan, 1, Mod-m-ax-PE, 200 A, male insertPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)--25 to 40--16≥ 10 to the power of 10≤0.2-40 to +125≥500UL94V-0-Insert8EN 60664-1, IEC 61984; certification: DNV GL-

₹ 4,031.70

1 Piece(s) 6 Day(s) or more -Female (socket)Fasten With Screws200600 (UL compliant) / 1000UL / CSAHan, 1, Mod-f-ax, 200 A, 40 to 70 sq mmPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-40 to 70--16≥ 10 to the power of 10≤0.2-40 to +125≥500UL94V-03Insert9 to 10EN 60664-1, IEC 61984; certification: DNV GL-

₹ 692.17

1 Piece(s) 6 Day(s) or more -Female (socket)-100600 (UL compliant) / 830UL / CSAHan, 100 A, single, module, femalePolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)8-10 to 35---≥ 10 to the power of 10≤0.3-40 to +125≥500UL94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

₹ 574.20

1 Piece(s) 6 Day(s) or more -Male (plug)----Module for HARTING, RJ45, patch cablesPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)------≥ 10 to the power of 10--≥500UL94V-0-Insert-EN 60664-1, IEC 61984; certification: DNV GL-

₹ 1,506.32

1 Piece(s) 6 Day(s) or more -Other--630-Han, 1, Mod-AK---≤6IP65 (At lock)-------40 to +125--3--IEC 61984-

₹ 3,071.54

1 Piece(s) 6 Day(s) or more -Male (plug)-701000UL / CSAHan, Mod, 2, Module, M, axial screw, 70 A, 14 to 22Polycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-14 to 22--12.5 to 13.5≥ 10 to the power of 10≤0.5-40 to +125≥500UL94V-03Insert4 (14 mm2) / 4 (16 mm2) / 4 (22 mm2)EN 60664-1, IEC 61984; certification: DNV GL-

₹ 3,610.03

1 Piece(s) 6 Day(s) or more -Male (plug)-100600 (UL compliant) / 1000UL / CSAHan, MODULAR, 2, MODULE, M, 100 APolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-16 to 35--12 to 14≥ 10 to the power of 10≤0.3-40 to +125≥500UL94V-03Insert6 to 8EN 60664-1, IEC 61984; certification: DNV GL-

₹ 2,036.63

1 Piece(s) 6 Day(s) or more -Female (socket)Fasten With Screws40600 (UL compliant) / 1000UL / CSAHan, Modular, 2, module, femalePolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-6 to 10--8 (6 mm2) / 11 (10 mm2)≥ 10 to the power of 10≤0.3-40 to +125≥500UL94V-03Insert2 (6 mm2) / 2 (10 mm2)EN 60664-1, IEC 61984; certification: DNV GL-

₹ 3,189.52

1 Piece(s) 6 Day(s) or more -Female (socket)Fasten With Screws701000UL / CSAHan, 2, Mod-F-AX, 70 A, 10 to 22 mmPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-14 to 22--12.5 to 13.5≥ 10 to the power of 10≤0.5-40 to +125≥500UL94V-03Insert4 (14 mm2) / 4 (16 mm2) / 4 (22 mm2)EN 60664-1, IEC 61984; certification: DNV GL-

₹ 4,358.76

1 Piece(s) 6 Day(s) or more -Female (socket)Fasten With Screws100600 (UL compliant) / 1000UL / CSAHan, MODULAR, 2, MODULE, F, 100 APolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-16 to 35--12 to 14≥ 10 to the power of 10≤0.3-40 to +125≥500UL94V-03Insert6 to 8EN 60664-1, IEC 61984; certification: DNV GL-

₹ 6,949.56

1 Piece(s) 6 Day(s) or more -Female (socket)Fasten With Screws100600 (UL compliant) / 1000UL / CSA35n Modular 2 Module, female, 100 A, 10 to 25 mPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-10 to 25--12 to 14≥ 10 to the power of 10≤0.3-40 to +125≥500UL94V-03Insert6 to 7EN 60664-1, IEC 61984; certification: DNV GL-

₹ 574.20

1 Piece(s) 6 Day(s) or more -Male (plug)Pressure Welding40600 (UL compliant) / 1000UL / CSAHan, 40 A, crimp, module, malePolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)8-1.5 to 10---≥ 10 to the power of 10--40 to +125≥500UL94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

₹ 706.19

1 Piece(s) 6 Day(s) or more -Female (socket)Pressure Welding40600 (UL compliant) / 1000UL / CSAHan, 40 A, crimp, module, femalePolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)8-1.5 to 10---≥ 10 to the power of 10--40 to +125≥500UL94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

₹ 1,155.90

1 Piece(s) 6 Day(s) or more -Female (socket)Pressure Welding100600 (UL compliant) / 1000UL / CSAHan, 100 A, crimp, module, femalePolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)8-10 to 35---≥ 10 to the power of 10--40 to +125≥500UL94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

₹ 368.31

1 Piece(s) 6 Day(s) or more 10Combination use male/female---UL / CSAHan, MODULAR, 3, M/F, PNEUMATIKPolycarbonate (insert)-Blue (insert)---------40 to +80≥500UL94V-0-Insert-Certification: DNV GL-

₹ 546.16

1 Piece(s) 6 Day(s) or more -Male (plug)-1.550UL / CSAHan, MODULAR, 4, M, MODULE (M)Polycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)------≥ 10 to the power of 10--40 to +125≥500UL94V-0-Insert-EN 60664-1, IEC 61984; certification: DNV GL-

₹ 2,222.35

1 Piece(s) 6 Day(s) or more -Other---ULHan, MODULAR, FRAME, 6, HOOD, 2, MODULEZinc die-cast-------8 to 10---40 to +125≥500--Frame-Certification: DNV GL, CE/UL/CSA·EN 60664-1, IEC 61984-

₹ 727.21

1 Piece(s) 6 Day(s) or more -Other----Docking frame for 2 modules, fixed mountPolycarbonate---IP20-------40 to +125≥500 (With other HMC parts: ≥ 10,000)UL94V-0-Docking frame-EN 60664-1, IEC 61984Floating tolerance: ±2 mm; lock-in range: ±4 mm

₹ 727.21

1 Piece(s) 6 Day(s) or more -Other----Docking frame for 2 modules, fixed mountPolycarbonate---IP20-------40 to +125≥500 (With other HMC parts: ≥ 10,000)UL94V-0-Docking frame-EN 60664-1, IEC 61984Lock-in range: ±4 mm

₹ 691.00

1 Piece(s) 6 Day(s) or more -Male (plug)Crimp430 (UL compliant) / 50UL / CSAHan, 25, MOD, M, D-SUBPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)0.8-0.09 to 0.52---≥ 10 to the power of 10--40 to +125≥500UL94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

₹ 691.00

1 Piece(s) 5 Day(s) or more -Female (socket)Crimp430 (UL compliant) / 50UL / CSAHan, 25, MOD, F, D-SUBPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)0.8-0.09 to 0.52---≥ 10 to the power of 10--40 to +125≥500UL94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

₹ 3,351.88

1 Piece(s) 6 Day(s) or more -Male (plug)----Han, Modular, RJ45, 10 G, Plug -SetPolyamide (insert)-RAL 7032 (Pebble Gray) (insert)---27 to 22≤1.5----40 to +70≥500UL94V-0-Insert-EN 60664-1, IEC 61984, IEC 60603-7; certification: DNV GLCat. 6 Class E, maximum 250 MHz (transmission characteristics); 10 Gbit/s, 10 Mbit/s, 100 Mbit/s, 1 Gbit/s (data transmission speed)

₹ 1,251.68

1 Piece(s) 6 Day(s) or more -Other--630CEHan-Modular, Compact, top entry, M25Zinc die-cast (hood/housing)Nickel plating (hood/housing)-≤6IP65 (At lock)-------40 to +125≥500-3Hood/housing1 (M3 mounting screw)IEC 61984, certification: CE-

₹ 2,793.54

1 Piece(s) 6 Day(s) or more -Other--630CEHan-Modular, Twin, hood, top entry, M32Die-cast aluminum (hood/housing)Powder coating (hood/housing)RAL 7032 (Pebble Gray) (insert)≤6IP65-------40 to +125--3Hood/housing-Certification: CE-

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon