(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Han, Industrial Connector, Insert, Accessory, E/ES/EEE Series

Han, Industrial Connector, Insert, Accessory, E/ES/EEE Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      336₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

Han, Industrial Connector, Insert, Accessory, E/ES/EEE Series

 
Part Number
09-14-005-2616
09-14-005-2716
09-14-006-3041
09-14-006-3141
09-14-020-3001
09-32-064-3001
09-32-064-3101
09-33-000-6123
09-33-006-2702
09-33-006-4729
09-33-010-2672
09-33-010-2716
09-33-016-2612
09-33-016-2616
09-33-016-2712
09-33-016-2716
09-33-016-2726
09-33-024-2612
09-33-024-2712
09-33-024-2726
09-34-006-2616
09-34-006-2716
09-62-816-0301
19-62-025-0546
19-62-806-0447
19-62-806-0547
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Wire connection method Allowable Current
(A)
Allowable Voltage
(V)
Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Protection Rating Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Pollution Degree Type Specification 1 Specification 2

₹ 1,528.09

1 Piece(s) 6 Day(s) or more ---400 / 600 (UL compliant)UL / CSAHan, MODULAR, M-ES, 16 APolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.14 to 2.5-7 to 9≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 1,129.03

1 Piece(s) 6 Day(s) or more ---400 / 600 (UL compliant)UL / CSAHan, MODULAR, F-ES, 16 APolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.14 to 2.5-7 to 9≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 851.03

1 Piece(s) 6 Day(s) or more ---600 (UL compliant) / 830UL / CSAHan, 6, Mod, M-C, protectivePolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)8-0.14 to 4--≥ 10 to the power of 10--40 to +125≥500 (With other HMC parts: ≥ 10,000)UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 851.03

1 Piece(s) 6 Day(s) or more ---600 (UL compliant) / 830UL / CSAHan, 6, Mod, F-C, protectivePolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)8-0.14 to 4--≥ 10 to the power of 10--40 to +125≥500 (With other HMC parts: ≥ 10,000)UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 1,614.95

1 Piece(s) 6 Day(s) or more Female (socket)Pressure Welding-600 (UL compliant)UL / CSAHan, 20, Mod-M, EEE module, crimp, malePolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-0.14 to 4--≥ 10 to the power of 10--40 to +125≥500 (With other HMC parts: ≥ 10,000)UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 3,545.78

1 Piece(s) 6 Day(s) or more ----UL / CSAHan, 64, EEE-M-CPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-0.14 to 426 to 12-≥ 10 to the power of 10--40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984-

₹ 3,684.78

1 Piece(s) 6 Day(s) or more ----UL / CSAHan, 64, EEE-F-CPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-0.14 to 426 to 12-≥ 10 to the power of 10--40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984-

₹ 335.91

1 Piece(s) 6 Day(s) or more -----Han E, M, crimp contact, Au, 2.5 mm / 14 AWGCopper alloy (contact)Gold plating (contact)---2.5147.5-≤1----ContactEN 60664-1, IEC 61984Working current value: ≤16 A

₹ 1,242.34

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant)UL / CSAHan, 6, E-F-CPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-0.14 to 426 to 12-≥ 10 to the power of 10--40 to +125≥500-3InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 4,792.12

1 Piece(s) 6 Day(s) or more --12 (UL/CSA compliant)600 (UL compliant)UL / CSAHan, ES AV, pos., 6, insert, term., block, leftPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.14 to 2.5--≥ 10 to the power of 10≤4-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 6,036.12

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant)UL / CSAHan, ESS, 10, pos., M, insert, double, cage clampPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.14 to 2.526 to 149 to 11≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 2,062.33

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant)UL / CSAHan, 10, ES, FPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.14 to 2.526 to 147 to 9≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 2,918.53

1 Piece(s) 6 Day(s) or more -Pressure Welding-600 (UL/CSA compliant)UL / CSAHan E, 16, pos., M, insert, crimpPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-0.14 to 426 to 12-≥ 10 to the power of 10--40 to +125≥500-3InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 2,693.09

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant)UL / CSAHan, 16, ES-MPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.14 to 2.526 to 147 to 9≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 1,682.70

1 Piece(s) 6 Day(s) or more -Pressure Welding-600 (UL/CSA compliant)UL / CSAHan E, 16, pos., F, insert, crimpPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-0.14 to 426 to 12-≥ 10 to the power of 10--40 to +125≥500-3InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 3,007.30

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant)UL / CSAHan, 16, ES-FPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.14 to 2.526 to 147 to 9≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 3,442.99

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant)UL / CSAHan, ES, 16, pos., F, insert, cage crimpPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.14 to 2.526 to 147 to 9≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 2,591.46

1 Piece(s) 6 Day(s) or more -Pressure Welding-600 (UL/CSA compliant)UL / CSAHan E, 24, pos., M, insert, crimpPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-0.14 to 426 to 12-≥ 10 to the power of 10--40 to +125≥500-3InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 1,777.31

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant)UL / CSAHan, 24, E-F-C, 25-48Polycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-0.14 to 426 to 12-≥ 10 to the power of 10--40 to +125≥500-3InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 5,767.46

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant)UL / CSAHan, ES, 24, pos., F, insert, cage crimpPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.14 to 2.526 to 147 to 9≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984; certification: DNV GL-

₹ 3,767.72

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant) / 830UL / CSAHan, HvES, 6, pos., M, insert, cage clamp terminalPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-0.14 to 2.526 to 147 to 9≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984-

₹ 4,271.16

1 Piece(s) 6 Day(s) or more ---600 (UL/CSA compliant) / 830UL / CSAHan, HvES, 6, pos., F, insert, cage clamp terminalPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-0.14 to 2.526 to 147 to 9≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03InsertEN 60664-1, IEC 61984-

₹ 3,464.02

1 Piece(s) 6 Day(s) or more -----Han, EMC/B, 16, base panelDie-cast aluminum (hood/housing); stainless steel, polycarbonate (lock)No coating (hood/housing)Uncoated (hood/housing); RAL 7037 (dust gray) (lock)-IP65------40 to +125-UL 94 V-0 (Lock lever)-Hood/housingCertification: DNV GL, CE/UL/CSA-

₹ 7,599.01

1 Piece(s) 6 Day(s) or more -----Han, EMC, 25, hood, side entry, M25Die-cast aluminum (hood/housing); NBR (seal)No coating (hood/housing)Uncoated (hood/housing)-IP65------40 to +125---Hood/housingCertification: DNV GL, CE/UL/CSA-

₹ 3,279.46

1 Piece(s) 6 Day(s) or more -----Han, 6, EMC/B, HTE, M32 (HT)Die-cast aluminum (hood/housing)No coating (hood/housing)Uncoated (hood/housing)-IP65------40 to +125/-40 to +200 (°C with Han high temperature component)---Hood/housingCertification: DNV GL, CE/UL/CSA-

₹ 2,630.01

1 Piece(s) 6 Day(s) or more -----Han, 6, EMC/B, HSE, M32 (HT)Die-cast aluminum (hood/housing)No coating (hood/housing)Uncoated (hood/housing)-IP65------40 to +125/-40 to +200 (°C with Han high temperature component)---Hood/housingCertification: DNV GL, CE/UL/CSA-

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon