(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Lead-In Elbow

Lead-In Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      432₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be cut to a desired length according to the wall thickness. (Screw thread 150 mm)
· The cover keeps rainwater away.

 
Part Number
HLB-16SJ
HLB-22J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible

₹ 431.82

10 Piece(s) 6 Day(s) or more Connector size: 14S/16S

₹ 500.80

10 Piece(s) 6 Day(s) or more Connector size: 14/16/22

Loading...

  1. 1

Basic Information

Color Beige Material Resin
X
whatsapp-qr whatsapp-icon