(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
TL Connector

TL Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      214₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for connecting to boxes.
· Tightly secures a TL FLEX joint with screws and tabs.

 
Part Number
TLK-14
TLK-14S
TLK-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Compatible knock diameter

₹ 214.00

10 Piece(s) 6 Day(s) or more TCN-14(S)ø27 mm / for 22 (25)

₹ 214.00

10 Piece(s) 6 Day(s) or more TCN-14(S)ø22 mm / for 16

₹ 224.00

10 Piece(s) 6 Day(s) or more TCN-16(S)ø27 mm / for 22 (25)

Loading...

  1. 1

Basic Information

Color Black Material Resin
X
whatsapp-qr whatsapp-icon